CompacPRO, caja completa, no apantallado, escritorio

Imagen para CompacPRO, caja completa, no apantallado, escritorio de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Front and rear identical, depth-symmetrical construction
  • Side panel with integrated handle function
  • Highly robust based on the Aluminum construction
  • IP 20 in accordance with IEC 60529
  • CAD file download for free. For further information click "tab downloads"
  • GND / earthing connections in accordance with (please see catalog page 5.76)
  • Ventilation slots in rear panel
  • Ventilation slots in base plate
  • For backplane mounting with insulation strips
  • Desk-top case with pre-configured components in accordance with IEC 60297-3-101; prepared for 19" components such as plug-in units and euroboards

    Product family:

    CompacPRO

    EMC Shielding:

    Unshielded

    Application:

    Desktop

    Options:

    Front Trim

    Disposition:

    Complete case

    Type:

    Case Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
 
Número de catálogo Depth D mm w For case height Height U Width HP
Número de catálogo Depth D mm w For case height Height U Width HP
271.0 148.0 3 3 28
331.0 148.0 3 3 28
271.0 219.0 3 3 42
331.0 219.0 3 3 42
391.0 219.0 3 3 42
271.0 326.0 3 3 63
331.0 326.0 3 3 63
391.0 326.0 3 3 63
271.0 432.0 3 3 84
331.0 432.0 3 3 84
391.0 432.0 3 3 84
511.0 432.0 3 3 84
391.0 432.0 6 6 84
451.0 432.0 6 6 84