Top cover for 6 fans

Imagen para Top cover for 6 fans de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • 3 axial fans fitted (maximum: 6 fans)
  • incl. cabling and GND/earthing
  • St, 1.5 mm
  • RAL 7021
  • Schuko/IEC 60320 C12 plug
  • Connecting cable 2.5 m
  • Raised cover with air barrier
  • IP 22

    Product family:

    Varistar

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
Número de catálogo Depth mm Width mm Qty Colour Description
Número de catálogo Depth mm Width mm Qty Colour Description
600.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
800.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
600.0 800.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
800.0 800.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
600.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
600.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
600.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug
600.0 600.0 1 piece RAL 7021 St, 1.5 mm, raised cover, 3 axial fans, 230 VAC, incl. cabling andGND/earthing, connecting cable2.5 m, SCHUKO/IEC60320 C12 plug