Rear panel full height

Imagen para Rear panel full height de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • incl. GND/earthing
  • 2 twist-locking catches (Torx T30, with 1/4 turn)
  • St, 1 mm

    Product family:

    Novastar

    Note:

    Optional locking with key (2233x)

    Accessory category:

    Rear panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Color
 
Número de catálogo Height mm Qty For cabinet width Colour Description Height U For cabinet height
Número de catálogo Height mm Qty For cabinet width Colour Description Height U For cabinet height
323.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 6 6
323.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 6 6
422.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 9 9
422.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 9 9
555.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 12 12
555.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 12 12
733.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 16 16
733.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 16 16
911.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 20 20
911.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 20 20
1133.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 25 25
1133.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 25 25
1133.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 25 25
1133.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 25 25
1534.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 34 34
1534.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 34 34
1711.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 38 38
1711.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 38 38
1933.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 43 43
1933.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 43 43
2111.0 1 piece 553.0 RAL 7021 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 47 47
2111.0 1 piece 553.0 RAL 7035 St, 1 mm; 2 twist‐locking catches (Torx T30, with 1/4 turn);               incl. GND/earthing 47 47