Raised top cover

Imagen para Raised top cover de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Raised Top cover (31 mm) with all-round air gap of 10 mm
  • Robust version, load-carrying capacity 50 kg
  • Height 31 mm, air gap 10 mm
  • Suitable for placing heavy parts on the top cover

    Product family:

    Novastar

    Note:

    Please order lifting eye separately if required

    Accessory category:

    Top covers

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
 
Número de catálogo For cabinet depth Width mm Description Qty
Número de catálogo For cabinet depth Width mm Description Qty
500.0 553.0 St, 1 mm, RAL 7021, incl. GND/earthing 1 piece
500.0 553.0 St, 1 mm, RAL 7021, incl. GND/earthing 1 piece
500.0 553.0 St, 1 mm, RAL 7021, incl. GND/earthing 1 piece
500.0 553.0 St, 1 mm, RAL 7021, incl. GND/earthing 1 piece
500.0 553.0 St, 1 mm, RAL 7021, incl. GND/earthing 1 piece