Fixing materials kit, square nut M6

Imagen para Fixing materials kit, square nut M6 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For precise, non-slip fixing without play
  • To ensure earthing that conforms to standard at at least one fixing point, use a square earthing nut and a Nomel washer

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Mounting hardware

Select product specifications before modifying or adding to project list or requesting a quote.

Quantity
Type
 
Número de catálogo Descripción Material Finish Description Qty/PU
Número de catálogo Descripción Material Finish Description Qty/PU
St, zinc-plated, for material thickness of 3.7 mm steel Steel, zinc-plated Square nut M6 50
St, zinc-plated, for material thickness of 1.5 mm Steel Steel, zinc-plated Square GND/earthing nut M6 100
St, zinc-plated, for material thickness of 3.5 mm steel Steel, zinc-plated Square GND/earthing nut M6 50
St, zinc-plated, for material thickness of 3.7 mm steel Steel, zinc‐plated Square nut M6 100