Hood, rear (PropacPRO)

Imagen para PropacPRO, Rear Hood de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • All accessories for propacPRO

    Product family:

    PropacPRO

    Note:

    To fit the rear hood, feet must be fitted to the rear panel; please order separately

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo A Qty E B mm Height U Width HP
Número de catálogo A Qty E B mm Height U Width HP
246.0 1 piece 64.0 230.0 3 42
352.7 1 piece 64.0 336.7 3 63
459.4 1 piece 64.0 443.4 3 84
352.7 1 piece 108.5 336.7 4 63
459.4 1 piece 108.5 443.4 4 84