Front panel, self retained (RatiopacPRO)

Imagen para Front panel, self retained (RatiopacPRO) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Shielded (rear conductive); for a conductive connection with the case please order EMC sealing (stainless steel) separately
  • Fixes without screws (special horizontal rails cover the edges of the front panel and hold them in place
  • Inserted between side panel and molded parts such as trim, 19" mounting bracket or handle
  • Front panels can also be used as rear panels

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo Qty Material For case height Height U Width HP
Número de catálogo Qty Material For case height Height U Width HP
1 piece Aluminium 2.5 mm 3, 4-air 3 28
1 piece Aluminium 2.5 mm 3, 4-air 3 42
1 piece Aluminium 2.5 mm 3, 4-air 3 63
1 piece Aluminium 2.5 mm 3, 4-air 3 84
1 piece Aluminium 2.5 mm 4, 5-air 4 28
1 piece Aluminium 2.5 mm 4, 5-air 4 42
1 piece Aluminium 2.5 mm 4, 5-air 4 63
1 piece Aluminium 2.5 mm 4, 5-air 4 84
1 piece Aluminium 2.5 mm 6, 7-air 6 28
1 piece Aluminium 2.5 mm 6, 7-air 6 42
1 piece Aluminium 2.5 mm 6, 7-air 6 63
1 piece Aluminium 2.5 mm 6, 7-air 6 84
1 piece Aluminium 2.5 mm 2, 3-air 2 28
1 piece Aluminium 2.5 mm 2, 3-air 2 42
1 piece Aluminium 2.5 mm 2, 3-air 2 63
1 piece Aluminium 2.5 mm 2, 3-air 2 84
1 piece Aluminium 2.5 mm 5, 6-air 5 28
1 piece Aluminium 2.5 mm 5, 6-air 5 42
1 piece Aluminium 2.5 mm 5, 6-air 5 63
1 piece Aluminium 2.5 mm 5, 6-air 5 84