One-piece front handle, multi-part, width 12 mm

Imagen para Front handle, Width 12 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Front handle universal, three-part in Al extrusion; end pieces in fiberglass reinforced plastic, carrying capacity 10 kg

    Product family:

  • PropacPRO
  • RatiopacPRO
  • Comptec
  • CompacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Item Description
Número de catálogo Item Description
Item 1 Front handle 7 for 19"-Front panel
Item 2 Front handle 7 for 19"-Front panel