EMC front panel/rear panel, inserted, shielded (RatiopacPRO)

Imagen para EMC front panel/rear panel, inserted, shielded (RatiopacPRO) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Fixing does not require screws
  • Special horizontal rails cover the edges of the front panel (top and bottom) and prevent bowing of the front panel

    Product family:

    RatiopacPRO

    Note:

    To obtain a shielded case, all EMC sealings must be fitted (front panel/rear panel ‐ side panel; side panel ‐ cover plate; front panel/rear panel ‐ horizontal rail; horizontal rail ‐ horizontal rail)

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo Qty For case height Height U Width HP
Número de catálogo Qty For case height Height U Width HP
PU 1 kit 2, 3-air 2 28
PU 1 kit 2, 3-air 2 42
PU 1 kit 2, 3-air 2 63
PU 1 kit 2, 3-air 2 84
PU 1 kit 3, 4-air 3 28
PU 1 kit 3, 4-air 3 42
PU 1 kit 3, 4-air 3 63
PU 1 kit 3, 4-air 3 84
PU 1 kit 4, 5-air 4 28
PU 1 kit 4, 5-air 4 42
PU 1 kit 4, 5-air 4 63
PU 1 kit 4, 5-air 4 84