test adapter, type F

Imagen para test adapter, type F de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Measuring field construction for current/voltage measurement (U/I): Wire‐Wrap‐pins 0,6 mm and measuring bridges (= 0,5 mm)
  • Measuring field construction for voltage (U): Wire‐Wrap‐pins 0,6 mm and soldered measuring bridges
  • According to DIN 41612
  • Outer pin rows (pin 1a, c, e and pin 16a, c, e) with wider tracks for power supply (2 A per track)

    Description:

    Type F

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Configuration
 
Número de catálogo Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
Número de catálogo Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
160.0 F48 160.0 2L U Voltage 3 2
160.0 F48 160.0 2L U / I Current and voltage measurement 3 2
220.0 F48 220.0 2L U / I Current and voltage measurement 3 2
160.0 F48 160.0 2L U / I Current and voltage measurement 6 2