Test adapter, type D

Imagen para Test adapter, type D de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Measuring field construction for voltage (U): Wire‐Wrap‐pins 0,6 mm and soldered measuring bridges
  • Measuring field construction for current/voltage (U/I): Wire‐Wrap‐pins 0,6 mm and measuring bridges (= 0,5 mm)
  • For DIN 41612 connectors, type D
  • Output pin rows (pin 1a, c and pin 16a, c) with wider tracks for power supply (2 A per track)

    Description:

    Type D

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Configuration
 
Número de catálogo Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
Número de catálogo Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
160.0 D32 160.0 1L U Voltage 3 1
160.0 D32 160.0 1L U / I Current and voltage measurement 3 1
220.0 D32 220.0 1L U / I Current and voltage measurement 3 1