Fan control module (FCM2)

Imagen para Fan control module (FCM2) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The fan control module (FCM2) is a standalone fan controller for 12 V fans
  • Up to 6 fans can be monitored and controlled
  • Signal monitoring of up to 6 temperature sensors
  • Monitoring of 3.3 V, 5 V, 12 V and -12 V voltages
  • FCM2 supply voltage: 12 V
  • Can control status LEDs for Over Temp, Fan Fail, 3.3 V, 5 V, 12 V and -12 V
  • In case of overheating or the failure of a fan, the other fans can be set to full speed
  • Status information can be queried via a I²C interface
  • Suitable for a 4 wire fan with PWM or control voltage input

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
Número de catálogo Depth mm Height mm Width mm Description
Número de catálogo Depth mm Height mm Width mm Description
119.0 15.0 40.0 Connector plug, straight
119.0 15.0 40.0 Connector plug, angled (90°), for mounting on pull‐out Schroff fan unit