Minipac, Case, Trapezium Shape, Wall Mount

Imagen para Minipac, Case, Trapezium Shape, Wall Mount de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24814-010
Back To Product
  • Accommodates 3 non-standardised PCBs (height 50, 60 and 65 mm, depth 100/160 mm)
  • Length D = 100 mm, width of long side 74.2 mm, width of short side 54.5 mm, height 46.1 mm
  • PCB thickness 1.6 mm, spacing 15.24 mm (3 HP)
  • Wall mounting

    Product family:

    Minipac

    Note:

    On request: ‐ Other case lengths ‐ Cut‐outs for LEDs, switches, connectors or couplings   (USB, SUB‐D) ‐ Individual printing on cover plate

    Application:

    Wall Mount

    Type:

    Case

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Length mm 100.5
Application For board heights 50, 60 and 65 mm
Application For board depth 100 mm