Minipac, Case, Rectangular Shape, Wall Mount

Imagen para Minipac, Case, Rectangular Shape, Wall Mount de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24814-025
Back To Product
  • Wall mounting
  • PCB thickness 1.6 mm, spacing 15.24 mm (2 HP)
  • Length D = 160 mm, long side 110.9 mm, short side 70.3 mm
  • Accommodates 4 standardised PCBs (height 100 mm, depth 160 mm) or rotated by 90° to accomodate 8 non-standardised PCBs (height 60 mm, depth 160 mm)

    Product family:

    Minipac

    Note:

    On request: ‐ Other case lengths ‐ Cut‐outs for LEDs, switches, connectors or couplings   (USB, SUB‐D)‐ Individual printing on cover plate

    Material:

    Aluminum

    Application:

    Wall Mount

    Type:

    Case

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Length mm 160.5
Application For board heights 60 or 100 mm
Application For board depth 160 mm