Minipac, Case, Rectangular Shape, Desktop

Imagen para Minipac, Case, Rectangular Shape, Desktop de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 24814-024
Back To Product
  • Accommodates 4 standardised PCBs (height 100 mm, depth 160 mm) or rotated by 90° to accomodate 8 non-standardised PCBs (height 60 mm, depth 160 mm)
  • PCB thickness 1.6 mm, spacing 15.24 mm (2 HP)
  • Length D = 160 mm, long side 110.9 mm, short side 70.3 mm
  • Desktop version

    Product family:

    Minipac

    Note:

    On request: ‐ Other case lengths ‐ Cut‐outs for LEDs, switches, connectors or couplings   (USB, SUB‐D)‐ Individual printing on cover plate

    Material:

    Aluminum

    Application:

    Desktop

    Type:

    Case

Select product specifications before modifying or adding to project list or requesting a quote.

* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Length mm 160.5
Application For board heights 60 or 100 mm
Application For board depth 160 mm

El suministro incluye:

Artículo Cantidad Descripción
1 1 Case, rectangular, Al extrusion
2 2 Lateral cover plate, 2.5 mm, anodised
3 1 Fixing material kit, user manual

Accesorios

Artículo
Thmbnail Image Rubber foot, for desktop version, Ø 7,9 mm, height 2,2 mm, PU 4 pieces 21102-025 Añadir artículo a una lista de proyectos add item to project list