Plastic foot

Imagen para Plastic foot de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)

    Product family:

  • Interscale M
  • PropacPRO
  • Comptec
  • CompacPRO
  • RatiopacPRO
  • Note:

    Foot is inserted into mounting hole and then fixed by pressing in the expanding pin

    Type:

    Individual Components

    Individual Component Type:

    Foot

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Quantity
 
Número de catálogo A Colour C Material Description B mm
Número de catálogo A Colour C Material Description B mm
21.0 black 7.0 PC, UL 94 V-0 For material thickness 1.5 ... 3 15.0