Interscale M, caja, no perforada, escritorio

Imagen para Interscale M, caja, no perforada, escritorio de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Cases, solid panels or perforated both sides
  • Color (RAL 7016)
  • 15 case dimensionsHeight 44, 88, 132 mmWidth 133, 221, 310, 399 mmDepth 133, 177, 221, 310 mm

    Product family:

    Interscale M

    Material:

    Steel

    Application:

    Desktop

    Type:

    Case

    Cooling:

    Non-Perforated

    IP Protection:

    IP 30

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
Número de catálogo Height U Depth mm Width mm For case height
Número de catálogo Height U Depth mm Width mm For case height
1 133.0 133.0 1
1 177.0 133.0 1
1 177.0 221.0 1
1 221.0 221.0 1
1 221.0 310.0 1
1 221.0 399.0 1
1 310.0 399.0 1
2 177.0 221.0 2
2 221.0 221.0 2
2 221.0 310.0 2
2 221.0 399.0 2
2 310.0 399.0 -
3 221.0 310.0 3
3 221.0 399.0 3
3 310.0 399.0 3