Interscale, Case, Perforated, Desktop

Imagen para Interscale, Case, Perforated, Desktop de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Color (RAL 7016)
  • Ingress protection IP 30 (plain version)
  • Modular desktop case consisting of 4 assembled parts

    Product family:

    Interscale M

    Material:

    Steel

    Application:

    Desktop

    Type:

    Case

    Cooling:

    Perforated

    IP Protection:

    IP 20

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width mm
Depth mm
 
Número de catálogo Height U For case height [U] Width mm Depth mm
Número de catálogo Height U For case height [U] Width mm Depth mm
1 1 221.0 177.0
1 1 221.0 221.0
1 - 310.0 221.0
1 1 399.0 221.0
1 1 399.0 310.0
2 2 221.0 177.0
2 2 221.0 221.0
2 2 310.0 221.0
2 2 399.0 221.0
2 2 399.0 310.0
3 3 310.0 221.0
3 3 399.0 221.0
3 3 399.0 310.0