Cabinet management unit, Sensors / Hub to accept 4 sensors

Imagen para Cabinet management unit, Sensors / Hub to accept 4 sensors de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Connections (signals and power) are via RJ12 plug on the power control socket strip or on the cabinet management system
  • A maximum of 4 sensors can be connected, thus up to 16 variables (depending on sensors) can be transmitted (temperature sensor, temperature/humidity combi sensor, differential pressure, potential-free contacts, airflow sensor)
  • The sensors connected are detected automatically
  • The sensors are connected to the base unit via a RJ12 interface

    Note:

    Other sensors e.g. smoke detector, vibrations, leakage, etc. on request

    Accessory category:

    Electrical Accessories

    Accessory type:

    Cabinet monitoring /management

Select product specifications before modifying or adding to project list or requesting a quote.