Plug-in units with IEL insertion/extractor handle for CompactPCI/VME64x applications

Imagen para Plug-in units with IEL insertion/extractor handle for CompactPCI de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Codable to IEC 60297‐3‐103/ IEEE 1101.10
  • To IEEE 1101.10 and IEC 60297‐3‐102
  • Front panel, shielded
  • designed for fitting of microswitches
  • Suitable for insertion and extraction forces up to 700 N (per pair)
  • IEC 60297-3-102, IEEE 1101.1, IEEE 1101.10

    Note:

    Kit with front panel for micro switch on request

    Specification:

  • IEC 60297-3-102
  • IEEE 1101.10
  • IEEE 1101.1
  • Surface:

    Al, Front Anodized, Rear Etched

    Handle:

    XL

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Textile Gasket

    Standard:

  • VPX
  • VXS

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo For case height Thickness mm Height U Width HP
Número de catálogo For case height Thickness mm Height U Width HP
261.8 2.5 6 4
261.8 2.5 6 8
261.8 2.5 6 12