Maneta, estática, forma trapezoidal, aluminio

Imagen para Maneta, estática, forma trapezoidal, aluminio de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Aluminium profile handle

    Note:

    Only PCB bracket 60807-011 can be usedFixing materials M2.5 pan head screw x 12FPCS PCB brackets are unsuitable

    Specification:

    IEC 60297-3-101

    Handle:

    AL Profile

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
Número de catálogo Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Width HP
Número de catálogo Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Material Width HP
13.8 1 piece (SPQ 10) 10 Al, Anodized 3
5.0 1 piece (SPQ 10) 5 Al, Anodized 4
5.0 1 piece (SPQ 10) 5 Al, Anodized 5
5.0 1 piece (SPQ 10) 5 Al, Anodized 6
5.0 1 piece (SPQ 10) 5 Al, Anodized 7
5.0 1 piece (SPQ 10) 5 Al, Anodized 8
5.0 1 piece (SPQ 10) 5 Al, Anodized 9
5.0 1 piece (SPQ 10) 5 Al, Anodized 10
5.0 1 piece (SPQ 10) 5 Al, Anodized 12
5.0 1 piece (SPQ 10) 5 Al, Anodized 14
5.0 1 piece (SPQ 10) 5 Al, Anodized 21
5.0 1 piece (SPQ 10) 5 Al, Anodized 28
5.0 1 piece (SPQ 10) 5 Al, Anodized 42
1000.0 1 piece (SPQ 10) 10 Al, Anodized 1000