Stationary base

Imagen para Stationary base de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Support with adjustable feet and two covers with perforation
  • Static load-carrying capacity 1000 kg
  • Cannot be used in conjunction with castors
  • Removable covers allow cable entry from all sides
  • Colour RAL 7021

    Product family:

    Varistar

    Note:

    Please order side trims (item 4) separately

    Accessory category:

    Base/ Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Depth mm
Configuration
 
Número de catálogo Height mm Qty Colour For cabinet depth Description Description Item
Número de catálogo Height mm Qty Colour For cabinet depth Description Description Item
100.0 PU 1 kit 7021 600.0 perforated support with adjustable feet and 2 trims, perforated, static load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 1 kit 7021 600.0 solid support with adjustable feet and 2 trims, static             load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 1 kit 7021 800.0 perforated support with adjustable feet and 2 trims, perforated, static load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 1 kit 7021 800.0 solid support with adjustable feet and 2 trims, static             load‐carrying capacity 1000 kg; please order side trims separately -
100.0 PU 2 pieces 7021 600.0 Side trim 600 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 800.0 Side trim 800 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 900.0 Side trim 900 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 1000.0 Side trim for base/plinth St, 1.5 mm, height 100 mm, RAL 7021 Item 4
100.0 PU 2 pieces 7021 1200.0 Side trim for base/plinth St, 1.5 mm, height 100 mm, RAL 7021 Item 4