Universal 2 U telescopic slide

Imagen para Universal 2 U telescopic slide de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Rail width k = 16 mm, max. installation width of shelf/extraction drawer w = 417 mm
  • Lateral mounting on the 19" uprights (19" plane remains free for fixing of shelf/extraction drawer)
  • Setting at full extension
  • Extension length > 100 %
  • Static load-carrying capacity per pair 46 ‐ 61 kg

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Telescopic slides

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Material Length L
Número de catálogo Material Length L
St 711.0
St 660.0
- 610.0
St 559.0
St 508.0
St 457.0
St 406.0
St 356.0
St 305.0