Pusher fan 2 U, tangential blower

Imagen para Pusher fan 2 U, tangential blower de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • High air supply volume
  • LE1: 19" bolt-on dimension, fan wider than 19"
  • Integrated filter mat

    Accessory category:

    Cooling, heating, temperature control

    Accessory type:

    19" fan unit

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
Voltage
 
Número de catálogo Power consumption Airflow volume Voltage Description
Número de catálogo Power consumption Airflow volume Voltage Description
14.0 108.0 230 VAC 19" bolt-on dimension, fan unit is wider than 19"
15.0 162.0 230 VAC 19" reduced width, for easy assembly
14.0 108.0 115 VAC 19" bolt-on dimension, fan unit is wider than 19"
15.0 162.0 115 VAC 19" reduced width, for easy assembly