Tray handle

Imagen para Tray Handle de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Static load-carrying capacity 30 kg/pair

    Product family:

  • RatiopacPRO
  • PropacPRO
  • Comptec
  • CompacPRO
  • Note:

  • Please order anti-vibration clips for mounting on the case separately. Required: 2 anti-vibration clip
  • Delivery is in standard pack multiples. Pricing is per individual item
  • Type:

    Individual Components

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
Depth mm
 
Número de catálogo Depth mm Height mm Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Description
Número de catálogo Depth mm Height mm Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least Colour Description
17.5 56.0 110.0 1 piece (SPQ 10) 10 black Size 1 for metal thickness 1.5 mm
22.0 80.0 178.0 1 piece (SPQ 10) 10 black Size 2 for material thickness 1.5 mm