Radial fan unit for ratiopacPRO air

Imagen para Radial fan unit for ratiopacPRO air de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Ball-bearing radial fans
  • Fan holder in 4 widths and 2 depths
  • No mechanical modification to case necessary
  • No restriction to rear mounting space
  • Air exhaust via perforation in cover plate
  • Only 1/2 U height
  • Air capacity 36 m³/h (free blowing) per fan
  • Simple mounting

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Cooling

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
Depth mm
Number of Fans
 
Número de catálogo Width mm for PCB depth Width HP Number of fans Qty
Número de catálogo Width mm for PCB depth Width HP Number of fans Qty
146.87 160 28 1 PU 1 kit
146.87 220 28 1 PU 1 kit
218.0 160 42 1 PU 1 kit
218.0 220 42 1 PU 1 kit
324.67 160 63 2 PU 1 kit
324.67 220 63 2 PU 1 kit
431.35 160 84 3 PU 1 kit
431.35 220 84 3 PU 1 kit