MultipacPRO, acero

Imagen para MultipacPRO, acero de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • IP 20, in accordance with IEC 60529
  • Modifications such as cutouts, different fininshes or dimensions availalble
  • Steel (AIZn coated) with Al extrusion front panel
  • Detachable rear panel for easy machining
  • EMC shielding: Approx. 20dB(A) at 2GHz without shielding material. >40dB(A) at 1Ghz with addition of stainless steel gasket between front panel and case body
  • Internal and external dimensions in accordance with: IEC 60297-3-101

    Note:

  • Further versions with steel front panel (pizza box) available on request
  • Telescopic slides cannot be used
  • No special EMC version available
  • Standardised internal mounting kits cannot be used
  • Material:

    Steel

    Cooling:

    Non-Perforated

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Número de catálogo Depth mm h For case height Height U Width HP
Número de catálogo Depth mm h For case height Height U Width HP
220.0 43.7 1 1 84
280.0 43.7 1 1 84
340.0 43.7 1 1 84
280.0 88.1 2 2 84
340.0 88.1 2 2 84