Kit EuropacPRO, ligero, no apantallado

Imagen para Kit EuropacPRO, ligero, no apantallado de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Subrack with side panel type L ("light") with firmly fixed 19" brackets
  • Horizontal rail type "light"
  • Aluminum construction
  • Rear horizontal rails for backplane mounting with insulation strip
  • Installed load up to 7.5 kg
  • Supplied as space-saving flat-pack
  • Internal and external dimensions in accordance with: IEC 60297-3-100, -101, IEEE 1101.1
  • Modifications such as cutouts, different fininshes or dimensions availalble

    Note:

  • Subrack is not prepared for shielding
  • Individual configuration: large variety of variants in height, width and depth; various guide rails for a wide variety of applications; Interior options; accessories and mounting material
  • Load:

    Minimal

    Shock/vibration:

    Minimal

    Design:

    EuropacPRO, Light

    EMC Shielding:

  • Retrofitable
  • Unshielded
  • Type:

    Subrack Kit

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Número de catálogo Depth mm Depth D mm Depth D1 mm Height U Width HP
Número de catálogo Depth mm Depth D mm Depth D1 mm Height U Width HP
175.0 175.0 175 3 84
235.0 235.0 175, 235 3 84
295.0 295.0 175/235/295 3 84
175.0 175.0 175 6 84
235.0 235.0 175/235 6 84
295.0 295.0 175/235/295 6 84