Front handle, one-piece, width 10 mm

Imagen para Front handle, one-piece, width 10 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Load-carrying capacity 30 kg
  • Fixing to front panel

    Product family:

    MultipacPRO

    Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
 
Número de catálogo Height mm Qty h Material Finish Description Description
Número de catálogo Height mm Qty h Material Finish Description Description
40.0 PU 2 pieces 40.0 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
69.0 PU 2 pieces 69.0 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
113.0 PU 2 pieces 113.0 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
157.45 PU 2 pieces 157.5 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit
201.9 PU 2 pieces 186.4 Al anodised Screws are visible Al extrusion, anodised, incl. assembly kit