Front handle, one-piece, width 7 mm

Imagen para Front handle, Width 7 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Screws on from rear
  • Static load-carrying capacity 10 kg/pair

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
 
Número de catálogo A Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least E
Número de catálogo A Qty Delivery is exclusively made in Standard Pack Quantity (SPQ): Please order at least E
48.0 1 piece (SPQ 10) 10 40.0
98.0 1 piece (SPQ 10) 10 90.0