19" case

Imagen para 19
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • Developed according to IEC 60297-3-109 (under progress at IEC)
  • Color (RAL 7016)
  • Ingress protection IP 20
  • Modular desktop case consisting of 4 assembled parts

    Product family:

    Interscale M

    Material:

    Steel

    Application:

    Rack mount

    Type:

    Case

    Cooling:

    Perforated

    IP Protection:

    IP 20

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Número de catálogo Depth mm Width mm For case height [U] Height U
Número de catálogo Depth mm Width mm For case height [U] Height U
221.0 444.0 1 1
310.0 444.0 1 1
221.0 444.0 2 2
310.0 444.0 2 2
221.0 444.0 3 3
310.0 444.0 3 3