Horizontal rail, rear, type H-ST, robust, standard

Imagen para Horizontal rail, rear, type H-ST, robust, standard de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Standard where mechanical demands are high (H‑ST)
  • < 28 HP not printed
  • For indirect backplane mounting with insulation strip
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Mounting top and bottom

    Product family:

  • EuropacPRO
  • CompacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Material Finish
Número de catálogo Length mm Material Finish
106.68 Aluminium extrusion Anodised, conductive contact surfaces
147.32 Aluminium extrusion Anodised, conductive contact surfaces
208.28 Aluminium extrusion Anodised, conductive contact surfaces
218.44 Aluminium extrusion Anodised, conductive contact surfaces
325.12 Aluminium extrusion Anodised, conductive contact surfaces
431.8 Aluminium extrusion Anodised, conductive contact surfaces
1000.0 Aluminium extrusion Anodised, conductive contact surfaces