Series 224

Imagen para Series 224 - Card Lok Retainer de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
SKU: 224
Back To Product
  • Average clamp force (4.80", black anodized) = 236 lbs
  • Clamp force, thermal transfer, life cycle and environmental (MIL 810) test results available
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Profile 5.33 mm (.210 in) x 7.24 mm (.285 in)
  • 5 segment, non-shafted design
  • Each unit tested at factory prior to shipment to ensure performance; customer provided with a certificate of conformance
  • For cold wall applications
  • Length 97 mm (3.80 in) to 325 mm (12.80 in), 12.7 mm (0.5 in) increments
  • Min expansion 8.64 mm (.340 in)
  • Flexible mounting options
  • Weight 1.12 g/cm (.100 oz/in)
  • Torque limiting; ideal for 2nd level maintenance
  • Screw actuated, torque limiting

    Designed to retain PCBs in rugged, heavy shock and high vibration environments commonly found in Military and Defense and commercial aerospace systems. In additional to PCB retention, Card and Wedge Loks also aid in thermal transfer from the PCB to the cold wall via conduction, by improving the interface between the PCB and the chassis rail.

    APLICACIÓN:

    The Series 224 Card-Lok is ideal for field level maintenance, because it does not require any specialized tools or technical knowledge for proper installation. With an integrated (patented) torqueing mechanism, to install the Series 224, the operator simply turns the hex wrench until they hear/feel a minimum of three clicks indicating that the optimum clamping and thermal transfer performance has been reached. Accordingly, the Series 224 Card Lok minimizes the potential for insufficient board retention from under torqueing, or for damage to board and cold wall from over torqueing.

    Note:

    From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

    Average Clamp Force:

    236 lbs

Order Information:

  • For customized products contact AskSchroff@nVent.com or 1-800-854-7086. Please provide drawing, quality clauses, and purchase order requirements.
  • Select product specifications before modifying or adding to project list or requesting a quote.

    * País/Región
    Get Price and Availability Get Price and Availability

    Datos Técnicos

    Recommended Gap Width PCB + 8.00 mm (.315 in)
    Recommended Torque N/A - features internal torque limiting ratchet