Panel frontal, parte frontal anodizada y trasera cromada, no apantallado, puesto a tierra

Imagen para Panel frontal, parte frontal anodizada y trasera cromada, no apa de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
  • For earthed front area (protection class 1)

    Note:

  • Delivery is in standard pack multiples. Pricing is per individual item
  • Please order fixing material (sleeves, collar screws) separately
  • Specification:

  • IEC 60297-3-101
  • IEEE 1101.1/10
  • Surface:

    Al, Front Anodized, Rear Passivated, Untreated Edges

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo Height mm For case height [U] Thickness mm Height U Width HP
Número de catálogo Height mm For case height [U] Thickness mm Height U Width HP
128.4 128.4 2.5 3 7
128.4 128.4 2.5 3 14
128.4 128.4 2.5 3 21
128.4 128.4 2.5 3 28
128.4 128.4 2.5 3 42