Panel frontal, parte frontal anodizada y trasera cromada, opción de apantallamiento (tejido), montaje con tornillos

Imagen para Panel frontal, parte frontal anodizada y trasera cromada, opción de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Difference in finish between 2 ... 12 HP and 14 ... 84 HP
  • High stability through (U profile)
  • Front panel, U profile, Al, front anodized, rear conductive, 2 alignment pins pressed-in, St, stainless
  • 2 alignment pins pressed-in (not 2 and 84 HP front panels)

    Note:

  • Please order fixing material (sleeves, collar screws) separately, see Downloads-Mounting Hardware
  • 14 ... 84 HP: multi-part U-profile (front panel with crimped profiles)
  • Differences in finish between 2 ... 12 HP and 14 ... 84 HP
  • 2 ... 12 HP: one-part U-profile
  • Please order textile EMC gasket separately
  • Standard pack quantity: 2 to 28 HP: 5 pieces, 42 to 84 HP: 1 piece, supplied in standard pack quantities (SPQ) only
  • Specification:

  • IEEE 1101.1/10
  • IEC 60297-3-101
  • Surface:

    Al, Front Anodized, Rear Etched

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Front Panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
Número de catálogo Height mm b1 mm B mm For case height [U] Thickness mm Height U Width HP b2 mm
Número de catálogo Height mm b1 mm B mm For case height [U] Thickness mm Height U Width HP b2 mm
128.4 127.0 141.9 128.4 2.5 3 28 -
128.4 198.1 213.0 128.4 2.5 3 42 101.6
128.4 198.1 213.0 128.4 2.5 3 42 101.6
84.0 411.5 426.4 84 2.5 2 84 203.2
128.4 - 9.8 128.4 2.5 3 2 -
128.4 - 14.9 128.4 2.5 3 3 -
128.4 - 20.0 128.4 2.5 3 4 -
128.4 - 25.0 128.4 2.5 3 5 -
128.4 - 30.1 128.4 2.5 3 6 -
128.4 - 35.2 128.4 2.5 3 7 -
128.4 25.4 40.3 128.4 2.5 3 8 -
128.4 35.6 50.5 128.4 2.5 3 10 -
128.4 45.7 60.6 128.4 2.5 3 12 -
128.4 55.9 70.8 128.4 2.5 3 14 -
128.4 66.0 80.9 128.4 2.5 3 16 -
128.4 91.4 106.3 128.4 2.5 3 21 -
128.4 127.0 141.9 128.4 2.5 3 28 -
128.4 198.1 213.0 128.4 2.5 3 42 101.6
128.4 304.8 319.7 128.4 2.5 3 63 157.5
128.4 411.5 426.4 128.4 2.5 3 84 203.2
172.9 411.5 426.4 172.9 2.5 4 84 203.2
261.8 - 9.8 261.8 2.5 6 2 -
261.8 - 20.0 261.8 2.5 6 4 -
261.8 - 25.0 261.8 2.5 6 5 -
261.8 - 30.1 261.8 2.5 6 6 -
261.8 - 35.2 261.8 2.5 6 7 -
261.8 25.4 40.3 261.8 2.5 6 8 -
261.8 35.6 50.5 261.8 2.5 6 10 -
261.8 45.7 60.6 261.8 2.5 6 12 -
261.8 55.9 70.8 261.8 2.5 6 14 -
261.8 66.0 80.9 261.8 2.5 6 16 -
261.8 91.4 106.3 261.8 2.5 6 21 -
261.8 127.0 141.9 261.8 2.5 6 28 -
261.8 198.1 213.0 261.8 2.5 6 42 101.6
261.8 304.8 319.7 261.8 2.5 6 63 157.5
261.8 411.5 426.4 261.8 2.5 6 84 208.3
395.1 411.5 426.4 395.1 2.5 9 84 203.2