Horizontal rail, rear, type R-LD, "rugged", short lip

Imagen para Horizontal rail, rear, type R-LD,
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • With HP units printed from 28 HP upwards
  • Type R-ST "rugged" horizontal rail with 3-hole fixing for increased robustness
  • Al extrusion, anodised finish, conductive contact surface, with HP markings

    Product family:

    EuropacPRO

    Note:

    Without M4 thread to front, without printing and without notch for 19" bracket

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Material Description
Número de catálogo Length mm Material Description
106.68 Al extrusion Horizontal rail
147.32 Al extrusion Horizontal rail
208.28 Al extrusion Horizontal rail
218.44 Al extrusion Horizontal rail
325.12 Al extrusion Horizontal rail
431.8 Al extrusion Horizontal rail
1000.0 Al extrusion Horizontal rail