Horizontal rail, rear, type R-LD, "rugged", long lip

Imagen para Horizontal rail, rear, type R-LD,
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For insertion/extraction of CompactPCI or, VME64x boards
  • Type R-LD "rugged" horizontal rails with 3-hole fixing for increased robustness
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • With HP units printed from 28 HP upwards
  • Length 20, 28, 40, 42, 63, 84 HP or 1000 mm

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Material Description
Número de catálogo Length mm Material Description
106.68 Al extrusion Horizontal rail
147.32 Al extrusion Horizontal rail
208.28 Al extrusion Horizontal rail
218.44 Al extrusion Horizontal rail
325.12 Al extrusion Horizontal rail
431.8 Al extrusion Horizontal rail
1000.0 Al extrusion Horizontal rail