Horizontal rail, rear, type L-ST, light, standard

Imagen para Horizontal rail, rear, type L-ST, light, standard de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Standard where mechanical demands are low (L‑ST)
  • < 28 HP not printed
  • Mounting top and bottom
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • For indirect backplane mounting with insulation strip

    Product family:

    EuropacPRO

    Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Material Finish Description
Número de catálogo Length mm Material Finish Description
106.68 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
147.32 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
208.28 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
218.44 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
325.12 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
431.8 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail
1000.0 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail