Horizontal rail, front, type L-OD light, without lip

Imagen para Horizontal rail, front, type L-OD light, without lip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • For installation behind full-width front panel
  • < 28 HP not to print
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Without lip (L-WL)

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Material Description
Número de catálogo Length mm Material Description
106.68 Aluminium extrusion Horizontal rail
147.32 Aluminium extrusion Horizontal rail
208.28 Aluminium extrusion Horizontal rail
218.44 Aluminium extrusion Horizontal rail
431.8 Aluminium extrusion Horizontal rail
325.12 Aluminium extrusion Horizontal rail
1000.0 Aluminium extrusion Horizontal rail