Horizontal rail, front, type L-KD light, short lip

Imagen para Horizontal rail, front, type L-KD light, short lip de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • < 28 HP not to print
  • Installation at top and bottom
  • Short lip (L-SL)
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Standard rail at the front

    Product family:

    EuropacPRO

    Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
Número de catálogo Length mm Material Description
Número de catálogo Length mm Material Description
106.68 Aluminium extrusion Horizontal rail
147.32 Aluminium extrusion Horizontal rail
208.28 Aluminium extrusion Horizontal rail
218.44 Aluminium extrusion Horizontal rail
325.12 Aluminium extrusion Horizontal rail
431.8 Aluminium extrusion Horizontal rail
1000.0 Aluminium extrusion Horizontal rail