EuropacPRO side panels, type F

Imagen para EuropacPRO side panels, type F de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Versions for EMC sealing (stainless steel or textile) side panels type F, 19" bracket, corner profile, EMC sealing, wall mounting, side panel linking, handles, panel fitting

    Product family:

    EuropacPRO

    Note:

    Further components for construction of a shielded or unshielded subrack: 19" bracket, corner profile; Horizontal rails; Guide rails; Cover plates; Rear/front; Handles; EMC shielding; Internal assemblies

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
Número de catálogo Depth mm Height U
Número de catálogo Depth mm Height U
175.0 3
235.0 3
275.0 3
277.75 3
295.0 3
355.0 3
415.0 3
475.0 3
235.0 4
295.0 4
175.0 4
355.0 4
415.0 4
475.0 4
175.0 6
235.0 6
275.0 6
277.75 6
295.0 6
355.0 6
415.0 6
475.0 6
970.0 6
175.0 9
235.0 9
295.0 9
355.0 9
415.0 9