Single LED, short shape, 3.2 mm

Imagen para Single LED, short shape, 3.2 mm de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Short shape for mounting plane 1

    Note:

  • Required front panel drill hole: Ø 4 mm
  • Dimensions of connecting pins: 0.5 × 0.5 mm
  • Type:

    LED

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Current
 
Número de catálogo Colour Configuration
Número de catálogo Colour Configuration
red Mounting plane 1
yellow Mounting plane 1
green Mounting plane 1
red Mounting plane 1
yellow Mounting plane 1
green Mounting plane 1