Blank connector housing/locking lever

Imagen para Blank connector housing/locking lever de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • The blank connector housing is screw-fixed to the board. It is inserted via wire-wrap studs (e.g. on the rear of backplanes) and thereby forms a male connector
  • Locking levers can be used to fix e.g. terminator boards or I/O connectors in place
  • for types C and R

Select product specifications before modifying or adding to project list or requesting a quote.

 
Número de catálogo Item Description Connector
Número de catálogo Item Description Connector
2 Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 13 mm, backplane thickness 1.6 mm Housing with M 2.5 nuts, for posts 0.6 \u00d7 0.6 \u00d7 13 mm, backplane thickness 1.6 mm
1 Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 17 mm, backplane thickness 3.2 mm Housing with M 2.5 nuts, for posts 0.6 \u00d7 0.6 \u00d7 17 mm, backplane thickness 3.2 mm
2 Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 13 mm, backplane thickness 3.2 mm Housing with M 2.5 nuts, for posts 0.6 \u00d7 0.6 \u00d7 13 mm, backplane thickness 3.2 mm
4 Locking lever for type C, black For Type C
4 Locking lever for type R, grey For Type R