Side panel with quick-release fastener IP 20

Imagen para Side panel with quick-release fastener IP 20 de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • includes earthing
  • St, 1 mm
  • Please order lock for quick-release fastener separately

    Product family:

    Varistar

    Accessory category:

    Side panels

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
Color
 
Número de catálogo Height U Height mm Depth mm Colour
Número de catálogo Height U Height mm Depth mm Colour
24 1200.0 600.0 RAL 7021
24 1200.0 600.0 RAL 7035
24 1200.0 800.0 RAL 7021
24 1200.0 800.0 RAL 7035
24 1200.0 900.0 RAL 7021
24 1200.0 900.0 RAL 7035
24 1200.0 1000.0 RAL 7021
24 1200.0 1000.0 RAL 7035
29 1400.0 600.0 RAL 7021
29 1400.0 600.0 RAL 7035
29 1400.0 800.0 RAL 7021
29 1400.0 800.0 RAL 7035
29 1400.0 900.0 RAL 7021
29 1400.0 1000.0 RAL 7021
29 1400.0 1000.0 RAL 7035
33 1600.0 600.0 RAL 7021
33 1600.0 600.0 RAL 7035
33 1600.0 800.0 RAL 7021
33 1600.0 800.0 RAL 7035
33 1600.0 1000.0 RAL 7021
33 1600.0 1000.0 RAL 7035
38 1800.0 600.0 RAL 7021
38 1800.0 600.0 RAL 7035
38 1800.0 800.0 RAL 7021
38 1800.0 800.0 RAL 7035
42 2000.0 300.0 RAL 7021
42 2000.0 300.0 RAL 7035
42 2000.0 600.0 RAL 7021
42 2000.0 600.0 RAL 7035
42 2000.0 800.0 RAL 7021
42 2000.0 800.0 RAL 7035
42 2000.0 900.0 RAL 7021
42 2000.0 900.0 RAL 7035
42 2000.0 1000.0 RAL 7021
42 2000.0 1000.0 RAL 7035
47 2200.0 300.0 RAL 7021
47 2200.0 300.0 RAL 7035
47 2200.0 600.0 RAL 7021
47 2200.0 600.0 RAL 7035
47 2200.0 800.0 RAL 7021
47 2200.0 800.0 RAL 7035
47 2200.0 900.0 RAL 7021
47 2200.0 900.0 RAL 7035
47 2200.0 1000.0 RAL 7021
47 2200.0 1000.0 RAL 7035