Frame load-carrying capacity 200 kg (Slim-Line)

Imagen para Frame load-carrying capacity 200 kg (Slim-Line) de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Static load-carrying capacity 200 kg
  • 19" plane 33 mm at front, 60 mm at rear
  • Al profile, RAL 7021, incl. GND/earthing

    Product family:

    Novastar

    Note:

    Please order doors, rear panels, side panels, top cover assemblies, plinths, floors, shelves, slide rails and castors or adjustable feet separately

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Depth mm
 
Número de catálogo Height U Height mm Depth mm Width mm Colour
Número de catálogo Height U Height mm Depth mm Width mm Colour
6 323.0 500.0 553.0 RAL 7021
6 323.0 600.0 553.0 RAL 7021
9 456.0 500.0 553.0 RAL 7021
9 456.0 600.0 553.0 RAL 7021
12 589.0 500.0 553.0 RAL 7021
12 589.0 600.0 553.0 RAL 7021
12 589.0 800.0 553.0 RAL 7021
12 589.0 500.0 553.0 RAL 7021
12 589.0 500.0 553.0 RAL 7021
16 767.0 500.0 553.0 RAL 7021
16 767.0 600.0 553.0 RAL 7021
16 767.0 800.0 553.0 RAL 7021
16 767.0 800.0 553.0 RAL 7021
16 767.0 800.0 553.0 RAL 7021
20 945.0 500.0 553.0 RAL 7021
20 945.0 600.0 553.0 RAL 7021
20 945.0 800.0 553.0 RAL 7021
20 945.0 800.0 553.0 RAL 7021
20 945.0 800.0 553.0 RAL 7021
25 1167.0 500.0 553.0 RAL 7021
25 1167.0 600.0 553.0 RAL 7021
25 1167.0 800.0 553.0 RAL 7021
25 1167.0 800.0 553.0 RAL 7021
25 1167.0 800.0 553.0 RAL 7021
34 1567.0 500.0 553.0 RAL 7021
34 1567.0 600.0 553.0 RAL 7021
34 1567.0 800.0 553.0 RAL 7021
34 1567.0 800.0 553.0 RAL 7021
34 1567.0 800.0 553.0 RAL 7021
38 1745.0 500.0 553.0 RAL 7021
38 1745.0 600.0 553.0 RAL 7021
38 1745.0 800.0 553.0 RAL 7021
38 1745.0 800.0 553.0 RAL 7021
38 1745.0 800.0 553.0 RAL 7021
43 1967.0 500.0 553.0 RAL 7021
43 1967.0 600.0 553.0 RAL 7021
43 1967.0 800.0 553.0 RAL 7021
43 1967.0 800.0 553.0 RAL 7021
43 1967.0 800.0 553.0 RAL 7021
47 2145.0 500.0 553.0 RAL 7021
47 2145.0 600.0 553.0 RAL 7021
47 2145.0 800.0 553.0 RAL 7021
47 2145.0 800.0 553.0 RAL 7021
47 2145.0 800.0 553.0 RAL 7021