Test adapter, type B

Imagen para Test adapter, type B de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
  • Measuring field construction for current and voltage measurement (U/I): Wire‐Wrap‐pins 0,6 mm and measuring bridges (= 0,5 mm)
  • For DIN 41612 connectors, type B
  • Header with pin diameter 0.6 mm for wire wrap (b)
  • Outer pin rows (pin 1a, c and pin 32a, c) with wider tracks for power supply (2 A per track)

    Description:

    Type B

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
Número de catálogo Depth mm Connector type For board depth Backplane type Measuring field for Description Height U
Número de catálogo Depth mm Connector type For board depth Backplane type Measuring field for Description Height U
160.0 B64 160.0 1L U / I Current and voltage measurement 3
220.0 B64 220.0 1L U / I Current and voltage measurement 3