Module with ruggedized pull‐handle mechanism

Imagen para Module with ruggedized pull‐handle mechanism de Schroff - Norteamérica
Pase el ratón por encima de la imagen para ampliar o reducir (+/-)
Otras vistas
SKU: 21850-069
Back To Product
  • Kit, shielded
  • Additional securing of components in MicroTCA system; with patented screw locking
  • Mounts in MicroTCA chassis or AdvancedMC carrier (e.g. cutaway, conventional or hybrid carrier)
  • Modules conform to: PICMG® AMC.0 R2.0Ruggedized: MicroTCA.1, MicroTCA.4
  • Module conforms to AdvancedMC standard
  • Front panels stainless steel

    Delivery Includes:

    (kit)

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width HP
* País/Región
Get Price and Availability Get Price and Availability

Datos Técnicos

Height mm 170.0
h 148.8
Material stainless steel
h1 135.8
Width HP 3

El suministro incluye:

Artículo Cantidad Descripción
1 1 U-shaped front panel, stainless steel; with screw locking welded on, Torx T10
2 1 Board support, die-cast zinc, nickel-plated
3a 1 Light Pipe, top, PC, UL 94 V‑0
3b 1 Light Pipe, bottom, PC, UL 94 V‑0
4 1 Pull-handle mechanism with microswitch activation and board bracket
7 1 Lateral EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating
8 1 Lower EMC gasketing, core: foam, sleeve: textile cladding with CuNi coating
9 1 Assembly kit
5+6 1 Pull‐handle, PC, UL 94 V‐0, black

Accesorios

Artículo