Test adaptors for VMEbus

Image for Test adaptors for VMEbus from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
  • 1 pin position for second test object, 1 pin position for terminator board
  • 6 U test adaptors consist of two 3 U test adaptors linked via an intermediate adaptor
  • Voltage supply lines are designed for 2 A
  • Measuring field version for current and voltage measurement (V/I), (a)
  • Layout of conductive tracks and layer build-up match the requirements of the VME bus
  • Additional measuring pins, e.g. for the probe tips of an oscilloscope (b)

    Description:

    For VMEbus

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
For Board Depth mm
Configuration
 
Catalog Number Depth mm Connector type For board depth Description P1 Height U No. of layers P2
Catalog Number Depth mm Connector type For board depth Description P1 Height U No. of layers P2
160.0 C96 160.0 Current and voltage measurement C96 3 6 -
220.0 C96 220.0 Current and voltage measurement C96 3 6 -
280.0 C96 280.0 Current and voltage measurement C96 3 6 -
160.0 C96 160.0 Current and voltage measurement - 3 6 C96
220.0 C96 220.0 Current and voltage measurement - 3 6 C96
280.0 C96 280.0 Current and voltage measurement - 3 6 C96
160.0 C96, C64 160.0 Current and voltage measurement C96 6 6 C64
160.0 C96 160.0 Current and voltage measurement C96 6 6 C96
220.0 C96, C64 220.0 Current and voltage measurement C96 6 6 C64
220.0 C96 220.0 Current and voltage measurement C96 6 6 C96
280.0 C96 280.0 Current and voltage measurement C96 6 6 C96