Torx raised countersunk panhead screw

Image for Torx raised countersunk panhead screw from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Other Views
Catalog Number:  24812-501
Back To Product
  • Screw to mount front panel onto europacPRO frame type plug-in unit

    Description:

    Torx raised countersunk panhead screw

    Product family:

    Frame Type Plug-In Units

    Type:

    Individual Components

    Material:

    Aluminum

    Accessory type:

    Hardware - Screw, Nuts & Washers

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Length mm 20.0
Dimension [mm] 3 x 20
Qty PU 100 pieces
Material St
Finish nickel-plated
Description Torx panhead screw 3 x 20, St, nickel-plated