Torx Panhead Screw

Image for Torx Panhead Screw from Schroff | Europe, Middle East, Africa and India
+ / - Hover over image to Zoom
Catalog Number:  24560-179
Back To Product
  • Pan head screw with torx, self-forming
  • For mounting trapezoid handles to the front panel of PRO frame-type plug-in units

    Description:

    M2.5 x 10, St, zinc-plated, self-tapping

    Accessories:

    Washer

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Frame Type Plug-In Units
  • Application:

    Industrial automation

    Type:

    Individual Components

    Accessory type:

    Hardware - Screw, Nuts & Washers

Select product specifications before modifying or adding to project list or requesting a quote.

* Country / Region
Get Price and Availability Get Price and Availability

Technical Data

Length mm 10.0
Dimension [mm] 2.5 × 10
Qty PU 100 pieces
Material Steel
Finish zinc-plated
Item Item 4
Description Torx panhead screw, M2.5 x 10, St, zinc-plated, self-forming thread